BTS3050EJ
Overview
The BTS3050EJ is a 50 mΩ single channel Smart Low-Side Power Switch with in a PG-TDSO8-31 package providing embedded protective functions
The power transistor is built by an N-channel vertical power MOSFET. The device is monolithically integrated. The BTS305EJ is automotive qualified and is optimizedfor 12 V automotive applications.
Summary of Features
- Single channel device
- Very low output leakage current in OFF state
- Electrostatic discharge protection (ESD)
- Embedded protection functions (see below)
- ELV compliant package
- Green Product (RoHS compliant)
- AEC Qualified
Potential Applications
- Suitable for resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
Training
Support